MRS20_3

1 / 1 total results

Filter items
Does not need grease.
Very compact.
Easy to use solution for projects with lower precision requirements.
MR is made from a special polyethylene resin with extremely smooth properties, eliminating need for grease or oil.
Uses flame retardant material rated UL94HB.
Use with MRS20 mini guide rail.
See P.596 for load rating.
Specification
Temperature: 0°C-40°C

Spec Table

Body [Guide Block MR-20CS]

Image Item Name Item Code Purchase Quotation
MR-20CS 190-111-496
Image Item Name Purchase Item Code Quotation RoHS Suitable Guide Rail Main Material Vertical Static Load Rating N Vertical Static Load Rating kgf Horizontal Static Load Rating N Horizontal Static Load Rating kgf Carriage Length Carriage Width F Guide Rail Type Related Products EAN Weight (g)

MR-20CS

190-111-496

MRS20

Polyethylene (UL94HB)

175

17.8

300

30.6

50

8.2

Ball-free Type

Guide Rail

4510932004916

6

Slide to See More


CAD download

Body [Guide Block MR-20CS]

Item Name
MR-20CS
Item Name 2D 3D Others RoHS Item Code
MR-20CS DXF DWG SAT IGES X_T STEP 3DPDF

190-111-496

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N (Per Pair)
Load Capacity kgf (Per Pair)
Rail Length L (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More