- NAL-XS
MINI CAM LOCKNAL-XS
4 / 4 total results
Filter items
- Ultra compact type of only 13.2mm thick maximises space inside of cabinet.
Ideal for coin-operated devices such as vending machine, ATM, and game machine, etc.
NAL-XS-1: Key is removable in locked position only. (In order to ensure that the application is properly locked.) NAL-XS-2: Key is removable in both locked and unlocked positions.
Cam is reversible (clockwise rotation at delivery).
1 Key Alike available. Key different is also available (10 key changes).
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
NAL-XS-1-B | 150-034-270 | eShop |
![]() |
![]() |
NAL-XS-1-D | 150-001-375 | eShop |
![]() |
![]() |
NAL-XS-2-B | 150-034-272 | eShop |
![]() |
![]() |
NAL-XS-2-D | 150-001-376 | eShop |
![]() |
CAD download
Body
Item Name |
---|
NAL-XS-1-B |
NAL-XS-1-D |
NAL-XS-2-B |
NAL-XS-2-D |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Type
-
-
Mounting Surface
-
Key Changes
-
-
Key Type
-
Masterkey Function
-
Suitable Door Thickness
-
- -
-
Material
-
Colour
-
-
Key Turn Angle
-
RoHS 2
-
-
CAD
-
