NS2

NON-MAGNETIC MINI TOUCH LATCHNS2

1 / 1 total results

Filter items
  • NON-MAGNETIC MINI TOUCH LATCH
  • Quick Installation
  • NS2

One push open/close operation removes the need for handles and pulls.
Easy snap-in installation.
Great solution for smaller flap doors due to its small profile.

Drawings / Illustrations

  • [Cut Out Dimensions]
  • [Counter Plate Example]
  • [Cutaway View]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
NS2 140-059-098
Image Item Name Purchase Item Code Quotation RoHS Material Colour Board Thickness H L W Stroke Type Installation Type Product Type EAN Weight (g)

NS2

140-059-098

PC

Black

2 to 2

15

12

7.5

4.6

Push

Recessed

Catch and Latch

4510932059299

1.1

Slide to See More


CAD download

Body

Item Name
NS2
Item Name 2D 3D Others RoHS Item Code
NS2 DXF DWG SAT IGES X_T STEP 3DPDF

140-059-098

Slide to See More

Catalogue

Note

—Counter plate not included. Please prepare the counter plate , for example by forming on the door side.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Magnetic Force kgf
  • -
Length L
  • -
Width W
  • -
Height H
  • -
Stroke
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More