OVER THE TOP FLIPPER DOOR MECHANISMOV-1
1 / 1 total results
Filter items
- Soft Close
- For upward-opening flap doors.
Built-in damper provides soft closing near closing radius, preventing slamming.
When pulling the flap door out horizontally, will hold its position.
Flap door retracts above cabinet top and OV-1 is installed into frame, almost completely eliminating dead space.
Closing speed is adjustable.
Position adjustable post-installation (±1.5mm)
Ball bearing type slide rail provides smooth movement in rail section.
Videos
Drawings / Illustrations
Spec Table
Body
Sold Separately [Rail]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
OV-13 SLP RN | 190-119-672 | eShop |
![]() |
![]() |
OV-14 SLP RN | 190-119-673 | eShop |
![]() |
![]() |
OV-15 SLP RN | 190-119-674 | eShop |
![]() |
![]() |
OV-16 SLP RN | 190-119-675 | eShop |
![]() |
2 pcs are necessary for 1 cabinet.
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart (OV1-13) |
Locus Chart (OV1-14) |
Locus Chart (OV1-15) |
Locus Chart(OV1-16) |
Body
Item Name |
---|
OV1-MBP-BL-TRN-N2 |
Sold Separately [Rail]
Catalogue
Manuals
Installation Manual (English) | 1054_1_ov_1_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Max Torque Moment kgf.cm/pc
-
Max Torque Moment kgf.cm (2pc/set)
