PK04

PUSH KNOBPK04

4 / 4 total results

Filter items
  • PUSH KNOB
  • PK04

Push in knob to make it flush
15-35mm thickness without cap, 29-39mm with cap (PK04VB, sold separately)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PK04GA 100-015-025
PK04CR 100-015-024
PK04BN 100-015-026
PK04DN 100-012-554
Image Item Name Purchase Item Code Quotation RoHS Finish Min Door Thickness Max Door Thickness Bore Depth H Main Material Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Unique Feature Colour (For Search) EAN Box Carton Weight (g)

PK04GA

100-015-025

Gold

15

35

D T 15-25:H=None(ϕ28Hole) DT26-35:H=DT-25

ABS

Round

Female Screw

4

31

Wood

Push Type

Gold/Yellow

4510932012263

20

200

76

PK04CR

100-015-024

Chrome

15

35

D T 15-25:H=None(ϕ28Hole) DT26-35:H=DT-25

ABS

Round

Female Screw

4

31

Wood

Push Type

Grey/Silver

4510932012270

20

200

76

PK04BN

100-015-026

Black Nickel

15

35

D T 15-25:H=None(ϕ28Hole) DT26-35:H=DT-25

ABS

Round

Female Screw

4

31

Wood

Push Type

Brown/Brown

4510932012287

20

200

76

PK04DN

100-012-554

Dull Nickel

15

35

D T 15-25:H=None(ϕ28Hole) DT26-35:H=DT-25

ABS

Round

Female Screw

4

31

Wood

Push Type

Grey/Silver

4510932012294

20

200

76

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
PK04VB 100-910-039
Image Item Name Purchase Item Code Quotation RoHS Finish Min Door Thickness Max Door Thickness Knob Body Type Material EAN Box Carton Weight (g)

PK04VB

100-910-039

Plain

29

39

Related Components

Stainless Steel (SUS430)

4510932012300

100

800

13

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Installation
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP
Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
PK04GA
PK04CR
PK04BN
PK04DN
Item Name 2D 3D Others RoHS Item Code
PK04GA DXF DWG SAT IGES X_T STEP 3DPDF

100-015-025

PK04CR DXF DWG SAT IGES X_T STEP 3DPDF

100-015-024

PK04BN DXF DWG SAT IGES X_T STEP 3DPDF

100-015-026

PK04DN DXF DWG SAT IGES X_T STEP 3DPDF

100-012-554

Slide to See More

Sold Separately

Item Name
PK04VB
Item Name 2D 3D Others RoHS Item Code
PK04VB DXF DWG SAT IGES X_T STEP 3DPDF

100-910-039

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1052_4_pk04_pkl05_e.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • PUSH KNOB PK04

×
×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More