PT-50N12

TWIN WHEEL CASTERPT-50N12

1 / 1 total results

Filter items
  • TWIN WHEEL CASTER
  • Threaded Bolt/Economical Version
  • PT-50N12
Stock Limited
DISCONTINUED

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PT-50N12 200-013-011
Image Item Name Purchase Item Code Quotation Mark RoHS Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Body Colour Wheel Diameter D Installation Height H Screw Diameter M Wheel Lock/Brakes Caster Type Installation Method EAN Weight (g)

PT-50N12

200-013-011

500

51

Double

Polyamide (PA)

Polyamide (PA)

Black

50

56

M12

None

Swivel

Threaded Bolt

4510932089531

104

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
PT-50N12
Item Name 2D 3D RoHS Item Code
PT-50N12 DXF DWG SAT IGES X_T STEP

200-013-011

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
  • -
Load Capacity N
  • -
Installation Type
Caster Type
Body Height
  • -
Wheel Diameter D
  • -
Wheel Lock/Brakes
Nominal Diameter d
Wheel Width
  • -
Plate Length L
  • -
Plate Width W
  • -
Wheel Material
Body Material
Number of Wheels
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More