PXB-AS06-160

TOWEL BARPXB-AS06-160

2 / 2 total results

Filter items

BIM data available (Revit format)


BIM data available (Revit format)

Generous amounts of brass cast into a nostalgic and rugged finish. Slotted front installation screws, influenced by old-fashioned American interiors.
The ring can rotate forward and backward slightly. A spring inside will return the ring to its initial position when no more force is applied.
The ring wonft bump against the wall, eliminating the need for worry about noise or scratches.
Arch-LOG Click here to access BIM data(This link is for an external site)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-AS06-160-BR 280-033-730
PXB-AS06-160-SD 280-033-731
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Colour Load Capacity N Load Capacity kgf Shape Brand EAN Box Carton Weight (g)

PXB-AS06-160-BR

280-033-730

PXB-AS06-450-BR

Brass

Brown Bronze

60

6.1

Ring

LAMP

4510932166973

1

4

980

PXB-AS06-160-SD

280-033-731

PXB-AS06-450-SD

Brass

Clear Bronze

60

6.1

Ring

LAMP

4510932166980

1

4

980

Slide to See More


CAD download

Body

Item Name
PXB-AS06-160-BR
PXB-AS06-160-SD
Item Name 2D 3D Others RoHS Item Code
PXB-AS06-160-BR DXF DWG SAT IGES X_T STEP Revit 3DPDF

280-033-730

PXB-AS06-160-SD DXF DWG SAT IGES X_T STEP Revit 3DPDF

280-033-731

Slide to See More

Arch-LOG Click here to access BIM data(This link is for an external site)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • TOWEL BAR PXB-AS06-160 Installation

×
  • TOWEL BAR PXB-AS06-160 Installation

×
Filter
Filter items
Search Clear All ×
Material
Pitch
  • -
Brand
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More