- Furniture and Architectural Hardware
- HOOKS
- MAGNETIC HOOKS-
- PXB-GN05M-101
MAGNETIC HOOKPXB-GN05M-101
5 / 5 total results
- MAGNETIC HOOK
- Magnet Type
- PXB-GN05M-101
- Mini Nordic Rubber Series
- A easy-to-use magnetic hook with vivid colours inspired by the Northern Europe.
- Specification
- • Orders of over 300 pieces (1 lot) can be requested in special colours.
Videos
Spec Table
Body [Set]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
PXB-GN05M-101-YR | 110-036-555 | |||
PXB-GN05M-101-GY | 110-036-556 | |||
PXB-GN05M-101-NB | 110-036-557 | |||
PXB-GN05M-101-GWT | 110-036-558 | |||
PXB-GN05M-101-GR | 110-036-559 |
Optional Parts [Cover Only (for replacement)]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
PXB-GN05M-101G-YR | 110-037-160 | |||
PXB-GN05M-101G-GY | 110-037-161 | |||
PXB-GN05M-101G-NB | 110-037-162 | |||
PXB-GN05M-101G-GWT | 110-037-163 | |||
PXB-GN05M-101G-GR | 110-037-164 |
CAD download
Body [Set]
Item Name |
---|
PXB-GN05M-101-YR |
PXB-GN05M-101-GY |
PXB-GN05M-101-NB |
PXB-GN05M-101-GWT |
PXB-GN05M-101-GR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
PXB-GN05M-101-YR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
110-036-555 |
|
PXB-GN05M-101-GY | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
110-036-556 |
|
PXB-GN05M-101-NB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
110-036-557 |
|
PXB-GN05M-101-GWT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
110-036-558 |
|
PXB-GN05M-101-GR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
110-036-559 |
Optional Parts [Cover Only (for replacement)]
Item Name |
---|
PXB-GN05M-101G-YR |
PXB-GN05M-101G-GY |
PXB-GN05M-101G-NB |
PXB-GN05M-101G-GWT |
PXB-GN05M-101G-GR |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
PXB-GN05M-101G-YR | DXF | DWG | SAT | IGES | X_T | STEP |
110-037-160 |
|
PXB-GN05M-101G-GY | DXF | DWG | SAT | IGES | X_T | STEP |
110-037-161 |
|
PXB-GN05M-101G-NB | DXF | DWG | SAT | IGES | X_T | STEP |
110-037-162 |
|
PXB-GN05M-101G-GWT | DXF | DWG | SAT | IGES | X_T | STEP |
110-037-163 |
|
PXB-GN05M-101G-GR | DXF | DWG | SAT | IGES | X_T | STEP |
110-037-164 |
Catalogue
Manuals
Installation Manual | 1015_2_pxb_05m_je.pdf |
---|
Note
• Do not slide the body while it is attached as this may damage the surface to which it is attached.
• The load capacity may differ depending on the steel surface to which the product is mounted. Please test the product under actual use conditions before placing items.
Category
- Furniture and Architectural Hardware
- HOOKS
- MAGNETIC HOOKS-
- PXB-GN05M-101
- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS_
- PXB-GN05M-101
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf
-
Depth (mm)
-
- -