- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS_
- PXB-LE05-111
HOOKPXB-LE05-111
3 / 3 total results
Filter items
- HOOK
- PXB-LE05-111
- Leather Chic Series
BIM data available (Revit format), 360°Product Viewer
- The contrast between the leather colour and texture and its metal base produce a versatile and stylish modern appearance. While retaining its luxurious feeling, compared to real leather, it is resistant to water damage and dirt allowing it to be used in many different ways. The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating.
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
PXB-LE05-111-TN | 110-034-506 | |||
PXB-LE05-111-BR | 110-034-507 | |||
PXB-LE05-111-BL | 110-034-508 |
CAD download
Catalogue
Manuals
Category
- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS_
- PXB-LE05-111
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Type
-
-
Load Capacity kgf
-
Material
-
-
Installation Type
-
-
Applicable Installation
-
-
Finish/Colour
-
Depth (mm)
-
Extra Functions
-
-
Style
-
RoHS 2
-
-
CAD
-
Loading