PXB-QC05-101

BALL HOOKPXB-QC05-101

4 / 4 total results

Filter items
  • BALL HOOK
  • (Previous Model: HK-QC18)
  • PXB-QC05-101

Rounded design is safe with no sharp corners.
The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-QC05-101-CR 110-037-958
PXB-QC05-101-GP 110-037-959
PXB-QC05-101-BL 110-037-960
PXB-QC05-101-M 110-037-961
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish Load Capacity N Load Capacity kgf Finish/Colour Extra Functions Installation Type Type Depth Safety Feature Applicable Installation A Colour EAN Box Carton Weight (g)

PXB-QC05-101-CR

110-037-958

HK-QC18-CR

Zinc Alloy (ZDC)

Chrome

80

8.2

Chrome

None

Wall

Standard

53.9

Ball End

Wood

4.7

-

4510932178235

15

90

83

PXB-QC05-101-GP

110-037-959

HK-QC18-GP

Zinc Alloy (ZDC)

24K Gold

80

8.2

24K Gold

None

Wall

Standard

53.9

Ball End

Wood

4.7

Gold

4510932178242

15

90

83

PXB-QC05-101-BL

110-037-960

HK-QC18-BL

Zinc Alloy (ZDC)

Anodised

80

8.2

Anodised/Matte Black

None

Wall

Standard

53.9

Ball End

Wood

4.7

Matte Black

4510932178259

15

90

83

PXB-QC05-101-M

110-037-961

HK-QC18-EL

Stainless Steel (SCS13)

Mirror

150

15.3

Mirror

None

Wall

Standard

53.9

Ball End

Wood

3

-

4510932178266

10

100

100

Slide to See More


CAD download

Body

Item Name
PXB-QC05-101-CR
PXB-QC05-101-GP
PXB-QC05-101-BL
PXB-QC05-101-M
Item Name 2D 3D Others RoHS Item Code
PXB-QC05-101-CR DXF DWG SAT IGES X_T STEP 3DPDF

110-037-958

PXB-QC05-101-GP DXF DWG SAT IGES X_T STEP 3DPDF

110-037-959

PXB-QC05-101-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-037-960

PXB-QC05-101-M DXF DWG SAT IGES X_T STEP 3DPDF

110-037-961

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More