PXB-QL05-111

BALL HOOKPXB-QL05-111

3 / 3 total results

Filter items

BIM data available (Revit format), 360°Product Viewer

  • BALL HOOK
  • PXB-QL05-111

BIM data available (Revit format), 360°Product Viewer

A curved hook with a ball end. The appearance looks almost as if the ball is gently floating at the end, giving a warm feeling to your interior.
Mounting screws are not visible, giving a seamless look.
Rounded design is safe with no sharp corners.
The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating.
Arch-LOG Click here to access BIM data(This link is for an external site)

Videos

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-QL05-111-CR 110-037-955
PXB-QL05-111-GP 110-037-956
PXB-QL05-111-BL 110-037-957
Image Item Name Purchase Item Code Quotation RoHS Material Finish/Colour Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Style Depth Safety Feature Applicable Installation Colour EAN Box Weight (g)

PXB-QL05-111-CR

110-037-955

Zinc Alloy (ZDC)

Chrome

100

10.2

None

Wall

Standard

Modern

63

Ball End

Wood

-

4510932178204

8

160

PXB-QL05-111-GP

110-037-956

Zinc Alloy (ZDC)

24K Gold

100

10.2

None

Wall

Standard

Modern

63

Ball End

Wood

-

4510932178211

8

160

PXB-QL05-111-BL

110-037-957

Zinc Alloy (ZDC)

Anodised/Matte Black

100

10.2

None

Wall

Standard

Modern

63

Ball End

Wood

Matte Black

4510932178228

8

160

Slide to See More


CAD download

Body

Item Name
PXB-QL05-111-CR
PXB-QL05-111-GP
PXB-QL05-111-BL
Item Name 2D 3D Others RoHS Item Code
PXB-QL05-111-CR DXF DWG SAT IGES X_T STEP Revit 3DPDF

110-037-955

PXB-QL05-111-GP DXF DWG SAT IGES X_T STEP Revit 3DPDF

110-037-956

PXB-QL05-111-BL DXF DWG SAT IGES X_T STEP Revit 3DPDF

110-037-957

Slide to See More

Arch-LOG Click here to access BIM data(This link is for an external site)

Catalogue

Manuals

Category

Your Recently Viewed Items

×
  • BALL HOOK PXB-QL05-111 Installation

×
  • BALL HOOK PXB-QL05-111 Installation

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More