PXB-UM05-101-Q1

COAT HOOKPXB-UM05-101-Q1

2 / 2 total results

Filter items

360°Product Viewer

  • PXB-UM05-101-Q1-GL
  • PXB-UM05-101-Q1-BL


360°Product Viewer

  • PXB-UM05-101-Q1-GL
  • PXB-UM05-101-Q1-BL

A lattice pattern that combines both modern and classic elements into a seamless design and finish. The resulting ambience is both precise and 3 dimensional, bestowing a graceful beauty on its surroundings.
A wide array of matching products are available, allowing for total design coordination.
Possible to do custom logo engravements. Please contact us for more information.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-UM05-101-Q1-BL 110-033-275
PXB-UM05-101-Q1-GL 110-033-276
Image Item Name Purchase Item Code Quotation RoHS Finish/Colour (Arm/Base) Finish/Colour (Decorative Plate) Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Hook Material Colour Style Depth Applicable Installation EAN Box Carton Weight (g)

PXB-UM05-101-Q1-BL

110-033-275

Anodised/Matte Black

Black Nickel/Black

100

10.2

None

Wall

Standard

Aluminium Alloy

Matte Black

Elegant

39

Wood

4510932166164

8

80

127

PXB-UM05-101-Q1-GL

110-033-276

Anodised/Matte Gold

Gold

100

10.2

None

Wall

Standard

Aluminium Alloy

Gold

Elegant

39

Wood

4510932166171

8

80

127

Slide to See More


CAD download

Body

Item Name
PXB-UM05-101-Q1-BL
PXB-UM05-101-Q1-GL
Item Name 2D 3D Others RoHS Item Code
PXB-UM05-101-Q1-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-033-275

PXB-UM05-101-Q1-GL DXF DWG SAT IGES X_T STEP 3DPDF

110-033-276

Slide to See More

Catalogue

Manuals

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • COAT HOOK PXB-UM05-101-Q1 Installation

×
  • COAT HOOK PXB-UM05-101-Q1 Installation

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More