PXB-WC05-111

HOOKPXB-WC05-111

3 / 3 total results

Filter items

360°Product Viewer

  • PXB-WC05-111-CH
  • PXB-WC05-111-WN


360°Product Viewer

  • PXB-WC05-111-CH
  • PXB-WC05-111-WN

The curved lines at the base give the natural wood a luxurious, mature atmosphere. This simple, versatile design works well in both natural and modern spaces.
Made from carefully selected wood and finished by hand.
Base is made from metal for a high loading capacity.
The matte black finish is coated with a special chromate. This type combines the desirable glossiness of paint with the unique strength of plating.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-WC05-111-HM 110-037-137
PXB-WC05-111-CH 110-037-138
PXB-WC05-111-WN 110-037-139
Image Item Name Purchase Item Code Quotation RoHS Body Material Finish/Colour (Plate) Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Style Depth Applicable Installation Colour EAN Weight (g)

PXB-WC05-111-HM

110-037-137

Hard Maple

Dull Nickel

100

10.2

None

Wall

Standard

Natural

83

Wood

-

4510932181501

159

PXB-WC05-111-CH

110-037-138

Cherry Wood

Brass Plating/Vintage Look

100

10.2

None

Wall

Standard

Natural

83

Wood

Brass

4510932181518

157

PXB-WC05-111-WN

110-037-139

Walnut

Anodised/Matte Black

100

10.2

None

Wall

Standard

Natural

83

Wood

Matte Black

4510932181525

156

Slide to See More


CAD download

Body

Item Name
PXB-WC05-111-HM
PXB-WC05-111-CH
PXB-WC05-111-WN
Item Name 2D 3D Others RoHS Item Code
PXB-WC05-111-HM DXF DWG SAT IGES X_T STEP 3DPDF

110-037-137

PXB-WC05-111-CH DXF DWG SAT IGES X_T STEP 3DPDF

110-037-138

PXB-WC05-111-WN DXF DWG SAT IGES X_T STEP 3DPDF

110-037-139

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

×
  • HOOK PXB-WC05-111 Installation

×
  • HOOK PXB-WC05-111 Installation

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More