PXB-WM05-111

COAT HOOKPXB-WM05-111

3 / 3 total results

Filter items

BIM data available (Revit format), 360°Product Viewer

  • PXB-WM05-111-WN
  • PXB-WM05-111-MK


BIM data available (Revit format), 360°Product Viewer

  • PXB-WM05-111-WN
  • PXB-WM05-111-MK

Meticulously selected materials are hand processed to create this hook The
defined lines of the metal contrast with the warmth of natural wood to create
a visually appealing linear design.
Arch-LOG Click here to access BIM data(This link is for an external site)

Videos

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-WM05-111-MK 110-033-318
PXB-WM05-111-AS 110-033-317
PXB-WM05-111-WN 110-033-316
Image Item Name Purchase Item Code Quotation RoHS Material (Arm) Finish/Colour (Base Cover) Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Style Depth Applicable Installation Colour EAN Box Carton Weight (g)

PXB-WM05-111-MK

110-033-318

White Birch

Plain
Satin

100

10.2

None

Wall

Standard

Natural

64.5

Wood

-

4510932166355

8

32

125

PXB-WM05-111-AS

110-033-317

Ostrya Japonica

Plain
Satin

100

10.2

None

Wall

Standard

Natural

64.5

Wood

-

4510932166348

8

32

121

PXB-WM05-111-WN

110-033-316

Walnut

Black/Matte Black

100

10.2

None

Wall

Standard

Natural

64.5

Wood

Matte Black

4510932166331

8

32

124

Slide to See More


CAD download

Body

Item Name
PXB-WM05-111-MK
PXB-WM05-111-AS
PXB-WM05-111-WN
Item Name 2D 3D Others RoHS Item Code
PXB-WM05-111-MK DXF DWG SAT IGES X_T STEP Revit 3DPDF

110-033-318

PXB-WM05-111-AS DXF DWG SAT IGES X_T STEP Revit 3DPDF

110-033-317

PXB-WM05-111-WN DXF DWG SAT IGES X_T STEP Revit 3DPDF

110-033-316

Slide to See More

Arch-LOG Click here to access BIM data(This link is for an external site)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Manuals

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • COAT HOOK PXB-WM05-111 Installation

×
  • COAT HOOK PXB-WM05-111 Installation

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More