CONCEALED HINGER
5 / 5 total results
Filter items
recessed hinge, ShaperHub data available
- Stainless steel (SUS304) arm has sufficient strength and superior corrosion resistance.
R-100 adopts a roller as guide pin, making smooth movement even under high load.
Can be widely used from wooden doors to sheet metal doors.
Torque hinge types also available - Accessories
- —Countersunk head wood screw (SUS)
—Countersunk head tapping screw (SUS) (R-70 only)
Videos
Portfolio
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
R-43 | 170-090-079 | |||
R-45 | 170-090-084 | |||
R-70 | 170-095-200 | |||
R-100 | 170-095-201 | |||
R-60 | 170-090-081 |
*For R-70, the shaft material will be changed to SUS303 once existing inventory runs out.
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
R-43 |
R-45 |
R-70 |
R-100 |
R-60 |
Catalogue
Note
—Distance to door edge must be less than Xmm.
—Roller is supplied to R-100 only.
—Recommended for use in pairs.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Type
-
-
Door Material
-
-
Finish/Colour
-
Min Door Thickness
-
Max Door Thickness
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
Loading