S-ATJS

BALANCE-ADJUSTABLE LIFT-ASSIST STAYS-ATJS

2 / 2 total results

Filter items
  • BALANCE-ADJUSTABLE LIFT-ASSIST STAY
  • Back Panel Mount
  • S-ATJS

  • Power Assist
Spring mechanism assists in lifting the top-opening lid.
Easily holds the door at any angle.
The balance adjustment allows for use in wider range of lids than conventional S-AT stays can be used.
The locking hole prevents accidental close by inserting a screw driver into it.

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
S-ATJ01S 180-043-517
S-ATJ02S 180-043-520
Image Item Name Item Code Quotation RoHS Spec Main Material Finish Min Torque Moment N.m/pc Max Torque Moment N.m/pc Min Torque Moment kgf.cm/pc Max Torque Moment kgf.cm/pc Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-ATJ01S

180-043-517

Back Mount

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

6.1

8.8

62

90

Top Opening

Lift-assist Stay

4510932185158

10

50

200

S-ATJ02S

180-043-520

Back Mount

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

8.8

11.8

90

120

Top Opening

Lift-assist Stay

4510932185189

10

50

200

Slide to See More

CAD download

Body

Item Name
S-ATJ01S
S-ATJ02S
Item Name 2D 3D Others RoHS Item Code
S-ATJ01S DXF DWG SAT IGES X_T STEP 3DPDF

180-043-517

S-ATJ02S DXF DWG SAT IGES X_T STEP 3DPDF

180-043-520

Slide to See More

Catalogue

Manuals

Installation Manual (English/Japanese) 1259_1_s_atj.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • BALANCE-ADJUSTABLE LIFT-ASSIST STAY S-ATJ

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More