S-YT

SPRING LOADED LID STAYS-YT

4 / 4 total results

Filter items
  • SPRING LOADED LID STAY
  • Side Mount
  • S-YT

Built-in spring mechanism makes opening lids feel light. Holds in fully open position.
2 different kinds of spring power available.
Both body and spring are made out of SUS304 stainless steel for excellent corrosion resistance.
Easy to separate resin and metal components.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-YT01R 180-100-083
S-YT01L 180-100-084
S-YT02R 180-100-085
S-YT02L 180-100-086
Image Item Name Purchase Item Code Quotation RoHS Spec Spring Strength Max Torque Moment N.m/pc Max Torque Moment kgf.cm/pc Main Material Main Finish Flap Opening Direction Stay Type EAN Box

S-YT01R

180-100-083

Right

Weak Type

2.94

30

Stainless Steel (SUS304)

Barrel Polished

Top Opening

Spring Stay

4510932024983

10

S-YT01L

180-100-084

Left

Weak Type

2.94

30

Stainless Steel (SUS304)

Barrel Polished

Top Opening

Spring Stay

4510932024990

10

S-YT02R

180-100-085

Right

Strong Type

3.92

40

Stainless Steel (SUS304)

Barrel Polished

Top Opening

Spring Stay

4510932025003

10

S-YT02L

180-100-086

Left

Strong Type

3.92

40

Stainless Steel (SUS304)

Barrel Polished

Top Opening

Spring Stay

4510932025010

10

Slide to See More


CAD download

Body

Item Name
S-YT01R
S-YT01L
S-YT02R
S-YT02L
Item Name 2D 3D Others RoHS Item Code
S-YT01R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-083

S-YT01L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-084

S-YT02R DXF DWG SAT IGES X_T STEP 3DPDF

180-100-085

S-YT02L DXF DWG SAT IGES X_T STEP 3DPDF

180-100-086

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More