S-YT

SPRING LOADED LID STAYS-YT

2 / 2 total results

Filter items
  • SPRING LOADED LID STAY
  • Back Panel Mount
  • S-YT

Built-in spring mechanism makes opening lids feel light. Holds in fully open position.
2 different kinds of spring power available.
Both body and spring are made out of SUS304 stainless steel for excellent corrosion resistance.
Easy to separate resin and metal components.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-YT01S 180-100-081
S-YT02S 180-100-082
Image Item Name Purchase Item Code Quotation RoHS Spring Strength Max Torque Moment N.m/pc Max Torque Moment kgf.cm/pc Main Material Main Finish Flap Opening Direction Stay Type EAN Box

S-YT01S

180-100-081

Weak Type

2.94

30

Stainless Steel (SUS304)

Barrel Polished

Top Opening

Spring Stay

4510932025027

10

S-YT02S

180-100-082

Strong Type

3.92

40

Stainless Steel (SUS304)

Barrel Polished

Top Opening

Spring Stay

4510932025034

10

Slide to See More


CAD download

Body

Item Name
S-YT01S
S-YT02S
Item Name 2D 3D Others RoHS Item Code
S-YT01S DXF DWG SAT IGES X_T STEP 3DPDF

180-100-081

S-YT02S DXF DWG SAT IGES X_T STEP 3DPDF

180-100-082

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More