SELF-LEVELING GLIDESAJ
15 / 15 total results
- Gel inside adjusts automatically to uneven floor. Self adjustment up to 3 mm or 6 mm. Suited for environments between -20°C and 75°C.
Spec Table
Body
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SAJ10 | 200-140-390 | eShop |
![]() |
![]() |
SAJ13 | 200-140-391 | eShop |
![]() |
![]() |
SAJ14 | 200-140-392 | eShop |
![]() |
![]() |
SAJ17 | 200-140-393 | eShop |
![]() |
CAD download
Body
Item Name |
---|
SAJ30-10N2.5 |
SAJ30-10N3 |
SAJ30-10M6 |
SAJ30-10M8 |
SAJ30-10M10 |
SAJ30-12N2.5 |
SAJ30-12N3 |
SAJ30-12M6 |
SAJ30-12M8 |
SAJ30-12M10 |
SAJ30-12-6N2.5 |
SAJ30-12-6N3 |
SAJ30-12-6M6 |
SAJ30-12-6M8 |
SAJ30-12-6M10 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SAJ30-10N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-309 |
SAJ30-10N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-308 |
SAJ30-10M6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-307 |
SAJ30-10M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-306 |
SAJ30-10M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-305 |
SAJ30-12N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-304 |
SAJ30-12N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-303 |
SAJ30-12M6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-302 |
SAJ30-12M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-301 |
SAJ30-12M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-300 |
SAJ30-12-6N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-105 |
SAJ30-12-6N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-104 |
SAJ30-12-6M6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-103 |
SAJ30-12-6M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-102 |
SAJ30-12-6M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-101 |
Sold Separately
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf
-
- -
-
Load Capacity N
-
- -
-
Body Height H
-
- -
-
Screw Length S
-
- -
-
Base Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Base Ground Contact Material
-
-
Extra Features
-
-
RoHS 2
-
-
CAD
-
