- SCR3-15S
ALL STAINLESS STEEL MINI SLIDESCR3-15S
6 / 6 total results
Filter items
- Full extension (3 members).
Installed with ball creep prevention mechanism which also provides stable and consistent operating force.
Only 15.5 mm in height, designed to reduce distortion or bending when extended, which makes it suitable for a variety of different applications.
Uses only registered NSF H1 Food Grade Lubricant grease.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SCR3-15S-80A | 190-034-800 |
![]() |
|
![]() |
SCR3-15S-100A | 190-034-801 |
![]() |
|
![]() |
SCR3-15S-150A | 190-034-802 |
![]() |
|
![]() |
SCR3-15S-80B | 190-034-803 |
![]() |
|
![]() |
SCR3-15S-100B | 190-034-804 |
![]() |
|
![]() |
SCR3-15S-150B | 190-034-805 |
![]() |
CAD download
Body
Item Name |
---|
SCR3-15S-80A |
SCR3-15S-100A |
SCR3-15S-150A |
SCR3-15S-80B |
SCR3-15S-100B |
SCR3-15S-150B |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SCR3-15S-80A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-034-800 |
SCR3-15S-100A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-034-801 |
SCR3-15S-150A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-034-802 |
SCR3-15S-80B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-034-803 |
SCR3-15S-100B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-034-804 |
SCR3-15S-150B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-034-805 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
