DROP HINGESDH-P
4 / 4 total results
Filter items
recessed hinge
- 3-way adjustment.
Overlay: 16-19mm / Horizontal: +/-1mm / Door gap: 1-3mm
Can be used with soft-down stay SDS-100, SDS-100TV, NSDX-10(R/L), NSDX-10(R/L)K-TV, CSD-10-TV.
Bore depth:12mm - Recommended Screw
- —Pan head tapping screw 3.5⨯15
Videos
Portfolio
Images
Spec Table
Parts Set [[Drop Hinge+Cover]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SDH-P-BL-SET | 170-035-444 | |||
SDH-P-WT-SET | 170-037-357 | |||
SDH-P-NI-SET | 170-037-358 |
Body [[Drop Hinge]]
Selling Individually [[Cover Set] Socket cover + mounting plate cover]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SDH-PC-BL | 170-034-769 | |||
SDH-PC-WT | 170-034-828 | |||
SDH-PC-NI | 170-034-829 |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set [[Drop Hinge+Cover]]
Item Name |
---|
SDH-P-BL-SET |
SDH-P-WT-SET |
SDH-P-NI-SET |
Body [[Drop Hinge]]
Item Name |
---|
SDH-P |
Selling Individually [[Cover Set] Socket cover + mounting plate cover]
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Door Material
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
Loading