SDS-400-W

SOFT-DOWN STAYSDS-400-W

1 / 1 total results

Filter items
  • SOFT-DOWN STAY
  • SDS-400-W

  • Soft Down
For bottom-opening doors.
Suitable for glove box, etc.
Non-handed: Can be installed either on left or right side.
Piano/butt hinge is suitable.
When using hinges other than specified, please contact local representatives.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SDS-400-W 180-100-286
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish/Colour Max Door Moment N.m/pc Max Door Moment kgf.cm/pc Door Opening Direction Damper Effective Direction Door Material EAN Box Carton Weight (g)

SDS-400-W

180-100-286

ABS/Steel

Nickel/White

3.43 to 4.9

35 to 50

Bottom-opening

Opening Direction

Wood
Glass

4510932078511

20

100

146

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
SDS-50G-CR 180-100-260
SDS-50G-BL 180-928-046
Image Item Name Purchase Item Code Quotation RoHS Material Main Finish Flap Opening Direction Flap Mounting Material EAN Box Carton Weight (g)

SDS-50G-CR

180-100-260

Zinc Alloy (ZDC)/ABS

Chrome/Black

Related Component

Glass

4510932023559

50

200

25

SDS-50G-BL

180-928-046

Zinc Alloy (ZDC)/ABS

Paint/Black

Related Component

Glass

4510932023566

50

200

25

Slide to See More


CAD download

Body

Item Name
SDS-400-W
Item Name 2D 3D Others RoHS Item Code
SDS-400-W DXF DWG SAT IGES X_T STEP 3DPDF

180-100-286

Slide to See More

Sold Separately

Item Name
SDS-50G-CR
SDS-50G-BL
Item Name 2D 3D Others RoHS Item Code
SDS-50G-CR DXF DWG SAT IGES X_T STEP 3DPDF

180-100-260

SDS-50G-BL DXF DWG SAT IGES X_T STEP 3DPDF

180-928-046

Slide to See More

Catalogue

Manuals

Installation Manual 0036-2_sds400.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Soft-down Stay SDS

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More