SFD

SOFT-CLOSE FOLDING DOOR SYSTEMSFD

0 / 0 total results

Filter items
  • SOFT-CLOSE FOLDING DOOR SYSTEM
  • SFD

Discontinued
When door is within a certain range, the door will automatically close itself due to its built-in mechanism.
No rail on top or bottom makes installation easy.
Door can be adjusted after installation because of concealed hinges.

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
230-P4W-32T 160-070-041
Image Item Name Purchase Item Code Quotation RoHS Material Finish Mounting Hole Number Mounting Plate Pitch Mounting Plate Thickness Type Series Item Description EAN Carton Weight (g)

230-P4W-32T

160-070-041

Steel

Nickel

3

32

0mm(Standard Thickness)

Mounting Plate

230 Series

Mounting Plate

4510932020138

400

25.2

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
SFD-3L-R 250-100-391
eShop
SFD-3L-L 250-100-390
eShop
H230-26/16T 160-079-414
eShop
H230-26/26T 160-079-413
H230-26/0T 160-079-415
eShop
CH-75GB 250-120-031
eShop
CH-75NI 250-129-208
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish Type Series Spec Min Door Thickness Max Door Thickness Overlay Amount Opening Angle Extra Function Mountable Material One-touch Installation Colour Component Name Shape Main Material Temporary Holding Angles Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW EAN Carton Weight (g)

SFD-3L-R

eShop

250-100-391

ABS/Steel

Nickel/Light Grey

-

-

-

-

-

-

-

-

-

-

-

Body

Right Opening Door

-

-

-

-

-

-

-

-

4510932117104

-

-

SFD-3L-L

eShop

250-100-390

ABS/Steel

Nickel/Light Grey

-

-

-

-

-

-

-

-

-

-

-

Body

Left Opening Door

-

-

-

-

-

-

-

-

4510932117098

-

-

H230-26/16T

eShop

160-079-414

-

Steel

Nickel

One Touch Install Concealed Hinge

230 Series

Without Catch

18

30

12 to 16mm

100°

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

-

4510932019965

200

79.4

H230-26/26T

160-079-413

-

Steel

Nickel

One Touch Install Concealed Hinge

230 Series

Without Catch

18

30

22 to 26mm

100°

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

-

4510932019941

200

78.7

H230-26/0T

eShop

160-079-415

-

Steel

Nickel

One Touch Install Concealed Hinge

230 Series

Without Catch

18

30

0mm (Inset)

93°

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

-

4510932019989

200

83.3

CH-75GB

eShop

250-120-031

-

-

Bronze

Butt Hinge

-

-

-

-

-

-

Click Motion

-

-

Bronze

Center Hinge

-

Zinc Alloy (ZDC)

0°/90°/180°

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

4510932117357

-

-

CH-75NI

eShop

250-129-208

-

-

Nickel

Butt Hinge

-

-

-

-

-

-

Click Motion

-

-

Nickel

Center Hinge

-

Zinc Alloy (ZDC)

0°/90°/180°

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

4510932126137

-

-

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Sold Separately

Item Name
230-P4W-32T
Item Name 2D 3D RoHS Item Code
230-P4W-32T DXF DWG SAT IGES X_T STEP

160-070-041

Slide to See More

Sold Separately

Item Name
SFD-3L-R
SFD-3L-L
H230-26/16T
H230-26/26T
H230-26/0T
CH-75GB
CH-75NI
Item Name 2D 3D Others RoHS Item Code
SFD-3L-R DXF DWG SAT IGES X_T STEP 3DPDF

250-100-391

SFD-3L-L DXF DWG SAT IGES X_T STEP 3DPDF

250-100-390

H230-26/16T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-414

H230-26/26T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-413

H230-26/0T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-415

CH-75GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0141_4_sfd_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More