SFD_2
Filter items

Spec Table

Sold Separately

Image Item Name Item Code Purchase Quotation
SFD-3L-R 250-100-391
eShop
SFD-3L-L 250-100-390
eShop
H230-26/16T 160-079-414
eShop
H230-26/26T 160-079-413
H230-26/0T 160-079-415
eShop
CH-75 GB 250-120-031
eShop
CH-75 NI 250-129-208
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Spec Material Finish Min Door Thickness Max Door Thickness Overlay Amount Opening Angle Type Series Extra Function Mountable Material One-touch Installation Colour Component Name Shape Main Material Temporary Holding Angles Body Material Material (Resin) Body Finish Finish (Resin) Body Length L Body WidthW EAN Carton Weight (g)

SFD-3L-R

eShop

250-100-391

-

ABS/Steel

Nickel/Light Grey

-

-

-

-

-

-

-

-

-

-

Body

Right Opening Door

-

-

-

-

-

-

-

-

4510932117104

-

-

SFD-3L-L

eShop

250-100-390

-

ABS/Steel

Nickel/Light Grey

-

-

-

-

-

-

-

-

-

-

Body

Left Opening Door

-

-

-

-

-

-

-

-

4510932117098

-

-

H230-26/16T

eShop

160-079-414

-

Without Catch

Steel

Nickel

18

30

12 to 16mm

100°

One Touch Install Concealed Hinge

230 Series

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

-

4510932019965

200

79.4

H230-26/26T

160-079-413

-

Without Catch

Steel

Nickel

18

30

22 to 26mm

100°

One Touch Install Concealed Hinge

230 Series

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

-

4510932019941

200

78.7

H230-26/0T

eShop

160-079-415

-

Without Catch

Steel

Nickel

18

30

0mm (Inset)

93°

One Touch Install Concealed Hinge

230 Series

Without Catch

Wood

Yes

Silver

-

-

-

-

-

-

-

-

-

-

4510932019989

200

83.3

CH-75 GB

eShop

250-120-031

-

-

-

Bronze

-

-

-

-

Butt Hinge

-

Click Motion

-

-

Bronze

Center Hinge

-

Zinc Alloy (ZDC)

0°/90°/180°

Zinc Alloy (ZDC)

Polyamide (PA)/Polyacetal

Bronze(GB)

Brown

75

60

4510932117357

-

-

CH-75 NI

eShop

250-129-208

-

-

-

Nickel

-

-

-

-

Butt Hinge

-

Click Motion

-

-

Nickel

Center Hinge

-

Zinc Alloy (ZDC)

0°/90°/180°

Zinc Alloy (ZDC)

Polyamide(PA)/Polyacetal

Nickel(NI)

Brown

75

60

4510932126137

-

-

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Sold Separately

Item Name
SFD-3L-R
SFD-3L-L
H230-26/16T
H230-26/26T
H230-26/0T
CH-75 GB
CH-75 NI
Item Name 2D 3D Others RoHS Item Code
SFD-3L-R DXF DWG SAT IGES X_T STEP 3DPDF

250-100-391

SFD-3L-L DXF DWG SAT IGES X_T STEP 3DPDF

250-100-390

H230-26/16T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-414

H230-26/26T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-413

H230-26/0T DXF DWG SAT IGES X_T STEP 3DPDF

160-079-415

CH-75 GB DXF DWG SAT IGES X_T STEP 3DPDF

250-120-031

CH-75 NI DXF DWG SAT IGES X_T STEP 3DPDF

250-129-208

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More