ROLLING DOOR SYSTEMSKD
4 / 4 total results
Filter items
- Minimum opening clearance - 1/3 of ordinary swing doors.
Universal access: No need to step back to open the door.
Portfolio
Images
Spec Table
Parts Set
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SKD-695(R) | 250-121-300 | eShop |
||
SKD-695(L) | 250-121-301 | eShop |
||
SKD-790(R) | 250-121-302 | eShop |
||
SKD-790(L) | 250-121-303 | eShop |
CAD download
Parts Set
Item Name |
---|
SKD-695(R) |
SKD-695(L) |
SKD-790(R) |
SKD-790(L) |
Catalogue
Manuals
Installation Manual (English) | 0746-1_skd_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
Loading