SWING LIFT-UP STAYSLUN-N
3 / 3 total results
Filter items
- Lift Assist
- Soft Close
- For upward-opening flap doors.
After pulling the flap forward 50 - 70mm, a spring will help gently lift the flap.
Soft close feature slows down closing speed and prevents slamming.
Placed at the top of interior of the cabinet, significantly reducing dead space and not getting in the way when installing shelves.
Successfully passed 30,000 open/close cycles in a private test.
Videos
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SLUN-3N | 180-020-832 | |||
SLUN-4N | 180-020-833 | |||
SLUN-5N | 180-020-834 |
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SLUB-535 | 180-120-287 | |||
SLUB-551 | 180-104-088 | |||
SLUB-835 | 180-120-288 | |||
SLUB-851 | 180-100-131 |
CAD download
Body
Item Name |
---|
SLUN-3N |
SLUN-4N |
SLUN-5N |
Sold Separately
Catalogue
Manuals
Instruction Manual (English) | 1018_2_slun_n_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Max Torque Moment kgf.cm/pc
-
Max Torque Moment kgf.cm (2pc/set)
Loading