MAGNETIC CATCHSMC
3 / 3 total results
- Reed switch built-in magnetic catch.
AS parts set for installing to aluminium frame also available. - Accessories
- —Counter plate, back plate
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SMC-101B | 140-059-416 | |||
SMC-103A | 140-059-417 | |||
SMC-103B | 140-059-418 |
*2 Switch type A: Switch is OFF when the counter plate and magnet are in contact.
Switch type B: Switch is ON when the counter plate and magnet are in contact.
*3 Measured with a weigh installed to the counter plate of 29×16×1.6mm (steel).
CAD download
Catalogue
Note
—For the installation that the surface marked with * on the drawing below does not contact the magnetic body, install the back plate (included) or the equivalent magnetic body on the surface marked with *.
—Avoid strong impact to protect the reed switch.
—Do not use or store in a strong magnetic field.
—Make sure that no magnetic body (powder) or adhesive matter adhere to the magnetic surface of the product.
—During use, ensure that the magnetic surface of the body will not project from the couter plate. Otherwise, it may not operate properly.
—When using a counter plate other than the supplied one, please contact local representatives.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-