SPH

HEAVY DUTY SHELF STANDARDSPH

2 / 2 total results

Filter items
  • HEAVY DUTY SHELF STANDARD
  • SPH

Height markers are placed at every 22mm for use as guides.
Height adjustment is easy.
Made from stainless steel and has a large load capacity making it resistant to distortions forming even with heavier loads.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPH-1820 120-030-673
eShop
SPH-2520 120-030-682
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish A Holes Load Capacity Required Shelf Standards Board Body Thickness Shelf Standard Length Colour Series Type Load Capacity kgf Load Capacity N EAN Carton Weight (g)

SPH-1820

eShop

120-030-673

Stainless Steel (SUS304)

Satin

1820

11

101 to 130kg

4

5mm

456 to 1820mm

Silver

SPH

Shelf Standard

130

1280

4510932740067

80

230

SPH-2520

eShop

120-030-682

Stainless Steel (SUS304)

Satin

2524

15

101 to 130kg

4

5mm

Over 2501mm

Silver

SPH

Shelf Standard

130

1280

4510932015035

30

330

Slide to See More


CAD download

Body

Item Name
SPH-1820
SPH-2520
Item Name 2D 3D Others RoHS Item Code
SPH-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-673

SPH-2520 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-682

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More