SP, SPS

STAINLESS STEEL SHELF STANDARDSP, SPS

11 / 11 total results

Filter items
  • STAINLESS STEEL SHELF STANDARD
  • SP, SPS

Height markers at every 15mm interval simplify height adjustment.
Profile is only 5mm thick.

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SP-455 120-030-685
SP-650 120-030-686
SP-845 120-030-687
SP-1040 120-030-688
eShop
SP-1820 120-030-827
eShop
SP-1820WT 120-030-692
eShop
SP-2600 120-030-668
eShop
SPS-1600 120-044-356
eShop
SPS-1820 120-030-669
eShop
SPS-2600 120-030-667
eShop
SPS-2600T 120-018-227
eShop
Image Item Name Purchase Item Code Quotation RoHS Application Type Material Finish L Holes Finish/colour Profile Thickness Series Type Load Capacity kgf Shelf Standard Length Shelf Standard material - narrow selection for WEB Shelf Standard colour - narrow selection for WEB Plasterboard mounting Finish/Colour Load Capacity Required Shelf Standards Colour Load Capacity N EAN Carton Weight (g)

SP-455

120-030-685

Without Protection Tape

Stainless Steel (SUS304)

Satin

455

3

-

5mm

SP/SPS

Shelf Standard

100
80
45

0 to 455mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014861

60

57

SP-650

120-030-686

Without Protection Tape

Stainless Steel (SUS304)

Satin

650

4

-

5mm

SP/SPS

Shelf Standard

100
80
45

456 to 1820mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014878

60

81

SP-845

120-030-687

Without Protection Tape

Stainless Steel (SUS304)

Satin

845

5

-

5mm

SP/SPS

Shelf Standard

100
80
45

456 to 1820mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014885

60

105

SP-1040

eShop

120-030-688

Without Protection Tape

Stainless Steel (SUS304)

Satin

1040

6

-

5mm

SP/SPS

Shelf Standard

100
80
45

456 to 1820mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014892

60

129

SP-1820

eShop

120-030-827

Without Protection Tape

Stainless Steel (SUS304)

Satin

1820

10

-

5mm

SP/SPS

Shelf Standard

100
80
45

456 to 1820mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014908

60

222

SP-1820WT

eShop

120-030-692

Without Protection Tape

Stainless Steel (SUS430)

White

1820

10

-

5mm

SP/SPS

Shelf Standard

100
80
45

456 to 1820mm

-

-

-

White

91 to 100kg

2
4

White

785
441
980

4510932014915

60

222

SP-2600

eShop

120-030-668

Without Protection Tape

Stainless Steel (SUS304)

Satin

2600

14

-

5mm

SP/SPS

Shelf Standard

100
80
45

Over 2501mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014922

30

317

SPS-1600

eShop

120-044-356

Without Protection Tape

Stainless steel (SUS430)

Hairline finish

1600

9

Satin

5mm

SP/SPS

Shelf Standard

100
80
45

456-1820 mm

Stainless steel

Silver

Compatible mounting parts available

-

-

-

-

-

4510932194495

60

195

SPS-1820

eShop

120-030-669

Without Protection Tape

Stainless Steel (SUS430)

Satin

1820

10

-

5mm

SP/SPS

Shelf Standard

100
80
45

456 to 1820mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932740050

60

222

SPS-2600

eShop

120-030-667

Without Protection Tape

Stainless Steel (SUS430)

Satin

2600

14

-

5mm

SP/SPS

Shelf Standard

100
80
45

Over 2501mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014939

30

317

SPS-2600T

eShop

120-018-227

Without Protection Tape

Stainless Steel (SUS430)

Satin

2600

14

-

5mm

SP/SPS

Shelf Standard

100
80
45

Over 2501mm

-

-

-

Satin

91 to 100kg

2
4

Silver

785
441
980

4510932014946

30

317

Slide to See More


CAD download

Body

Item Name
SP-455
SP-650
SP-845
SP-1040
SP-1820
SP-1820WT
SP-2600
SPS-1600
SPS-1820
SPS-2600
SPS-2600T
Item Name 2D 3D Others RoHS Item Code
SP-455 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-685

SP-650 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-686

SP-845 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-687

SP-1040 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-688

SP-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-827

SP-1820WT DXF DWG SAT IGES X_T STEP 3DPDF

120-030-692

SP-2600 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-668

SPS-1600 DXF DWG SAT IGES X_T STEP 3DPDF

120-044-356

SPS-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-669

SPS-2600 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-667

SPS-2600T DXF DWG SAT IGES X_T STEP 3DPDF

120-018-227

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • STAINLESS STEEL SHELF STANDARD SP, SPS

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More