ANGLE BRACKETSSA
6 / 6 total results
- ●W280, W380, and W480 are newly available.
●L-shaped for secure mounting of shelving.
●Bracket is designed to be concealed by the shelf for a clean appearance.
●The middle oval hole allows for vertical adjustment of ± 2 mm. - Accessories
- ●Countersunk head tapping screw 3.5×16 (stainless steel)
●Countersunk head tapping screw 3.5×12 (stainless steel) - Sold separately
- ●Screw for plasterboard countersunk head tapping screw 3.5×40 (stainless steel)
Portfolio
Images
Drawings / Illustrations
Spec Table
Body [[Bracket]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SSA-280H | 120-053-495 | |||
SSA-380H | 120-053-496 | |||
SSA-480H | 120-053-497 | |||
SSA-100H | 120-027-253 | |||
SSA-150H | 120-027-254 | |||
SSA-200H | 120-027-255 |
Sold Separately [[Screw for plasterboard] Sold separately]
CAD download
Body [[Bracket]]
Item Name |
---|
SSA-280H |
SSA-380H |
SSA-480H |
SSA-100H |
SSA-150H |
SSA-200H |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SSA-280H | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-053-495 |
|
SSA-380H | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-053-496 |
|
SSA-480H | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-053-497 |
|
SSA-100H | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-027-253 |
|
SSA-150H | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-027-254 |
|
SSA-200H | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-027-255 |
Sold Separately [[Screw for plasterboard] Sold separately]
Catalogue
Note
●Please mount to side board. Back board mounting will likely result in shelf falling due to inability to sustain the load.
●Please fix securely to board with adequate load capacity.
●When installing to a plasterboard, please screw in the core material.
●The load capacity shown in the table below is the value when using 2 angle brackets for 1 shelf board.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.