STF-A56AH/STF-A56AC

CORNER FASTENERSTF-A56AH/STF-A56AC

2 / 2 total results

Filter items
  • CORNER FASTENER
  • Parallel Mount Type/Perpendicular Mount Type
  • STF-A56AH/STF-A56AC

Latch mounts on corner to draw perpendicular surfaces together.

Designed to allow front operation.

Available in two different counter plate styles.

Provides constant holding tension for secure latching.
Application
—Doors and covers required for dust proof and drip proof, etc.

—Doors and covers required for fastening, etc.

—Measuring equipment, communication equipment, machine tools, etc.

Drawings / Illustrations

  • Show all

    STF-A56AH (Parallel mount type)

    *Dimension shown is in case of clamping margin “0 mm”.

  • Show all

    STF-A56AC (Perpendicular mount type)

    *Dimension shown is in case of clamping margin “0 mm”.

  • STF-A56AH (Parallel mount type)

    *Dimension shown is in case of clamping margin “0 mm”.
  • STF-A56AC (Perpendicular mount type)

    *Dimension shown is in case of clamping margin “0 mm”.

Spec Table

Body [[Parallel mount type]]

Image Item Name Item Code Purchase Quotation
STF-A56AH 120-040-480
Image Item Name Purchase Item Code Quotation RoHS Material Finish Corner Attachable Total Length Body Length Width Height EAN

STF-A56AH

120-040-480

Stainless Steel (SUS304)

Barrel Polished

Included

56

40.5

39

12.5

4510932048705

Slide to See More


Body [[Perpendicular mount type]]

Image Item Name Item Code Purchase Quotation
STF-A56AC 120-040-479
Image Item Name Purchase Item Code Quotation RoHS Material Finish Corner Attachable Total Length Body Length Width Height EAN

STF-A56AC

120-040-479

Stainless Steel (SUS304)

Barrel Polished

Included

56

40.5

39

12.5

4510932048699

Slide to See More


CAD download

Body [[Parallel mount type]]

Item Name
STF-A56AH
Item Name 2D 3D Others RoHS Item Code
STF-A56AH DXF DWG SAT IGES X_T STEP 3DPDF

120-040-480

Slide to See More

Body [[Perpendicular mount type]]

Item Name
STF-A56AC
Item Name 2D 3D Others RoHS Item Code
STF-A56AC DXF DWG SAT IGES X_T STEP 3DPDF

120-040-479

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More