STF-C64A/STF-C64B

CORNER FASTENERSTF-C64A/STF-C64B

2 / 2 total results

Filter items
  • CORNER FASTENER
  • With Spring/Without Spring
  • STF-C64A/STF-C64B

Latch mounts on corner to draw perpendicular surfaces togegther.
Designed to allow front operation.
Padlock and secondary catch options.
Pull lever and lift latch to open.
Available with or without spring.
Application
—Doors and covers required for dust proof, drip proof and vibration prevention, measuring equipment, communication equipment, machine tools, etc.
Accessories
—Strike hook
Sold separately
—Sealing pin 502-7SS, 502-9SS, 613-9SS

—Strike hook 01-613SS, 02-613SS, 07-613SS

Drawings / Illustrations

  • STF-C64A (with spring)

    Gasket is unnecessary.
  • STF-C64B (without spring)

    Please use with gasket.(Used in constant compression amount)
  • [When Locked]
  • [STF-C64A Clamping Force]

    Clamping force is only a guide.

Spec Table

Body [[Body]]

Image Item Name Item Code Purchase Quotation
STF-C64A 120-042-200
STF-C64B 120-042-201
Image Item Name Purchase Item Code Quotation RoHS Spec Min Door Thickness Max Door Thickness Material Finish Load Capacity N Load Capacity kgf Corner Attachable Total Length Body Length Width Height Special Features Safety Lock Included EAN Weight (g)

STF-C64A

120-042-200

With Spring

14

28

Stainless Steel (SUS304)

Barrel Polished

330

34

Included

64

48

39.5

19

Padlock/Secondary Catch Options

Included

4510932002059

66.5

STF-C64B

120-042-201

No Spring

14

28

Stainless Steel (SUS304)

Barrel Polished

330

34

Included

64

48

35

19

Padlock/Secondary Catch Options

Included

4510932002066

60

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
502-7SS 120-041-822
Image Item Name Purchase Item Code Quotation RoHS Material Finish A B C D EAN

502-7SS

120-041-822

Stainless Steel (SUS304)

Plain

38

43

13

1.8

4510932049993

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
502-9SS 120-041-823
613-9SS 120-041-825
Image Item Name Purchase Item Code Quotation RoHS EAN

502-9SS

120-041-823

4510932050005

613-9SS

120-041-825

4510932050029

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
01-613SS 120-040-415
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN

01-613SS

120-040-415

Stainless Steel (SUS304)

Barrel Polished

4510932048231

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
02-613SS 120-040-421
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN

02-613SS

120-040-421

Stainless Steel (SUS304)

Barrel Polished

4510932048293

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
07-613SS 120-040-452
Image Item Name Purchase Item Code Quotation RoHS Material Finish EAN

07-613SS

120-040-452

Stainless Steel (SUS304)

Barrel Polished

4510932048590

Slide to See More


CAD download

Body [[Body]]

Item Name
STF-C64A
STF-C64B
Item Name 2D 3D Others RoHS Item Code
STF-C64A DXF DWG SAT IGES X_T STEP 3DPDF

120-042-200

STF-C64B DXF DWG SAT IGES X_T STEP 3DPDF

120-042-201

Slide to See More

Sold Separately

Item Name
502-7SS
Item Name 2D 3D Others RoHS Item Code
502-7SS DXF DWG SAT IGES X_T STEP 3DPDF

120-041-822

Slide to See More

Sold Separately

Item Name
502-9SS
613-9SS
Item Name 2D 3D Others RoHS Item Code
502-9SS DXF DWG SAT IGES X_T STEP 3DPDF

120-041-823

613-9SS DXF DWG SAT IGES X_T STEP 3DPDF

120-041-825

Slide to See More

Sold Separately

Item Name
01-613SS
Item Name 2D 3D Others RoHS Item Code
01-613SS DXF DWG SAT IGES X_T STEP 3DPDF

120-040-415

Slide to See More

Sold Separately

Item Name
02-613SS
Item Name 2D 3D Others RoHS Item Code
02-613SS DXF DWG SAT IGES X_T STEP 3DPDF

120-040-421

Slide to See More

Sold Separately

Item Name
07-613SS
Item Name 2D 3D Others RoHS Item Code
07-613SS DXF DWG SAT IGES X_T STEP 3DPDF

120-040-452

Slide to See More

Catalogue

Note

—The clamping margin of STF-C64A shall not exceed 4mm.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More