STF-CP140

STAINLESS STEEL COMPRESSION LATCHSTF-CP140

1 / 1 total results

Filter items
  • STAINLESS STEEL COMPRESSION LATCH
  • Compressing Force Adjustable
  • STF-CP140

Can put vertical downward force.

Compression force is adjustable post-installation

Safety lock automatically locks to prevent unintentional opening

Push safety button to release the lock.

Can be used with Padlock PWL

Drawings / Illustrations

  • Show all

  • Show all

    [Application]

    Compressing force works in the direction (in the figure) vertical to the mounting surface.

  • Show all

    [How to Adjust Compressing Force]

  • [Application]

    Compressing force works in the direction (in the figure) vertical to the mounting surface.
  • [How to Adjust Compressing Force]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
STF-CP140 120-025-504
Image Item Name Purchase Item Code Quotation RoHS Compressing Force N Compressing Force kgf Load Capacity N Load Capacity kgf Main Material Safety Lock Included Adjustable Body Length Width Height Total Length EAN

STF-CP140

120-025-504

245

25

600

61

Stainless Steel (SUS304)

Included

Included

51.8

25.4

25.8

136.4

4510932047210

Slide to See More

*In case of the lever operation force in 5kgf.


CAD download

Body

Item Name
STF-CP140
Item Name 2D 3D Others RoHS Item Code
STF-CP140 DXF DWG SAT IGES X_T STEP 3DPDF

120-025-504

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Main Material
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More