S_SCREW

SHOULDER SCREW

5 / 5 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
1065-P800 120-038-021
1165-P600 120-038-022
5069-P500 120-038-033
6165-P500 120-038-036
6068-P250 120-038-035
Image Item Name Purchase Item Code Quotation RoHS Material Finish Suitable Connecting Part L D d d1 Nominal Size Heat Treatment Pack Old Item Code Old Item Name EAN Box Carton Weight (g)

1065-P800

120-038-021

Steel

Yellow Zinc Chromate

4063A/5063

13

4

7

10

5.5

No

800

120-041-293

1065

4510932181839

1

10

2240

1165-P600

120-038-022

Steel

Yellow Zinc Chromate

4063A/5063

16

4

7

10

5.5

No

600

120-040-536

1165

4510932181846

1

10

1920

5069-P500

120-038-033

Steel

Yellow Zinc Chromate

4063A/5063

25

4

7

10

5.5

Yes

500

120-040-533

5069

4510932181891

1

10

2000

6165-P500

120-038-036

Steel

Yellow Zinc Chromate

6063

16

5.5

8.3

11

6.3

Yes

500

120-040-538

6165

4510932181921

1

10

2200

6068-P250

120-038-035

Steel

Yellow Zinc Chromate

6063

32

5.5

8.3

11

6.3

Yes

250

120-041-297

6068

4510932181914

1

10

1750

Slide to See More


CAD download

Body

Item Name
1065-P800
1165-P600
5069-P500
6165-P500
6068-P250
Item Name 2D 3D RoHS Item Code
1065-P800 DXF DWG SAT IGES X_T STEP

120-038-021

1165-P600 DXF DWG SAT IGES X_T STEP

120-038-022

5069-P500 DXF DWG SAT IGES X_T STEP

120-038-033

6165-P500 DXF DWG SAT IGES X_T STEP

120-038-036

6068-P250 DXF DWG SAT IGES X_T STEP

120-038-035

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More