TSSP

SPACERTSSP

2 / 2 total results

Filter items
  • SPACER
  • Surface Mount
  • TSSP
Use when the additional distance on dimension B is required. (Multiple spacers can be used if needed)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
TSSP-W 150-060-148
eShop
TSSP-B 150-060-149
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Thickness Material Type EAN Box Carton Weight (g)

TSSP-W

eShop

150-060-148

White

4

ABS

Cylinder Lock Related Product

4510932019088

150

1500

14

TSSP-B

eShop

150-060-149

Black

4

ABS

Cylinder Lock Related Product

4510932019095

150

1500

14

Slide to See More


CAD download

Body

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Type
Suitable Door Thickness
  • -
Material
Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More