TT, TTK

BRACKETTT, TTK

20 / 20 total results

Filter items
Recommended substitute product
BRACKET BTK
  • BRACKET
  • TT, TTK

Partially Discontinued
Strongly reinforced type that fits corners exactly without leaving any open space. Back portion is reinforced with a plate.Useful for reinforcing corners and connecting.Available in stainless steel (satin finish) and steel (white, black or champagne gold finishes).

Spec Table

Body

Image Item Name Item Code Purchase Quotation
TT-200 120-031-615
eShop
TTK-200 120-031-600
eShop
TTK-200 120-031-605
eShop
TTK-200 120-031-610
eShop
TT-250 120-031-616
eShop
TTK-250 120-031-601
eShop
TTK-250 120-031-606
eShop
TTK-250 120-031-611
eShop
TT-300 120-031-617
eShop
TTK-300 120-031-602
eShop
TTK-300 120-031-607
eShop
TTK-300 CG 120-031-612
eShop
TT-350 120-031-618
eShop
TTK-350W 120-031-603
eShop
TTK-350 120-031-608
eShop
TTK-350 120-031-613
eShop
TT-450 120-031-619
eShop
TTK-450W 120-031-604
eShop
TTK-450 120-031-609
eShop
TTK-450 120-031-614
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Finish/Colour H L C D P1 P4 P5 P7 P8 d Holes N Load Capacity N/piece Load Capacity kgf/piece C1 C4 C5 C6 C8 R Installation Screw Size Load Capacity kgf/piece (For Search) Load Capacity N/piece (For Search) Main Material Shape P3 C2 P6 C7 P2 C3 EAN Box Weight (g)

TT-200

eShop

120-031-615

Discontinued

Satin

200

101 to 200mm

18

23

130

65

180

100

65

4.6

5

245

25

(15.5)

(8 )

(16.5)

(14 )

(8 )

(30)

4×30(2)/4×40(3)

1 to 30kgf

9.8 to 294N

Stainless Steel (SUS304)

L

-

-

-

-

-

-

4510932014380

20

159

TTK-200

eShop

120-031-600

-

Paint/White

200

101 to 200mm

18

23

130

65

180

100

65

4.6

5

245

25

(15.5)

(8 )

(16.5)

(14 )

(8 )

(30)

4×30(2)/4×40(3)

1 to 30kgf

9.8 to 294N

Steel

L

-

-

-

-

-

-

4510932014397

20

204

TTK-200

eShop

120-031-605

-

Paint/Black

200

101 to 200mm

18

23

130

65

180

100

65

4.6

5

245

25

(15.5)

(8 )

(16.5)

(14 )

(8 )

(30)

4×30(2)/4×40(3)

1 to 30kgf

9.8 to 294N

Steel

L

-

-

-

-

-

-

4510932014403

20

204

TTK-200

eShop

120-031-610

-

Champagne Gold

200

101 to 200mm

18

23

130

65

180

100

65

4.6

5

245

25

(15.5)

(8 )

(16.5)

(14 )

(8 )

(30)

4×30(2)/4×40(3)

1 to 30kgf

9.8 to 294N

Steel

L

-

-

-

-

-

-

4510932014410

20

204

TT-250

eShop

120-031-616

-

Satin

250

101 to 200mm

20

25

180

75

230

120

75

4.6

6

274.4

28

(16.5)

(8 )

(17 )

(14.5)

(8 )

(35)

4×30(4)/4×50(2)

1 to 30kgf

9.8 to 294N

Stainless Steel (SUS304)

L

100

(13.5)

-

-

-

-

4510932014427

12

225

TTK-250

eShop

120-031-601

Discontinued

Paint/White

250

101 to 200mm

20

25

180

75

230

120

75

4.6

6

274.4

28

(16.5)

(8 )

(17 )

(14.5)

(8 )

(35)

4×30(4)/4×50(2)

1 to 30kgf

9.8 to 294N

Steel

L

100

(13.5)

-

-

-

-

4510932014434

12

286

TTK-250

eShop

120-031-606

-

Paint/Black

250

101 to 200mm

20

25

180

75

230

120

75

4.6

6

274.4

28

(16.5)

(8 )

(17 )

(14.5)

(8 )

(35)

4×30(4)/4×50(2)

1 to 30kgf

9.8 to 294N

Steel

L

100

(13.5)

-

-

-

-

4510932014441

12

286

TTK-250

eShop

120-031-611

Discontinued

Champagne Gold

250

101 to 200mm

20

25

180

75

230

120

75

4.6

6

274.4

28

(16.5)

(8 )

(17 )

(14.5)

(8 )

(35)

4×30(4)/4×50(2)

1 to 30kgf

9.8 to 294N

Steel

L

100

(13.5)

-

-

-

-

4510932014458

12

286

TT-300

eShop

120-031-617

Discontinued

Satin

300

201 to 300mm

23

28

230

80

280

130

80

4.6

7

343

35

(23.5)

(10 )

(22.5)

(19.5)

(8.5)

(35)

4×30(3)/4×40(2)/4×50(2)

31 to 60kgf

304 to 588N

Stainless Steel (SUS304)

L

120

(19.5)

230

(12 )

-

-

4510932014465

12

316

TTK-300

eShop

120-031-602

Discontinued

Paint/White

300

201 to 300mm

23

28

230

80

280

130

80

4.6

7

343

35

(23.5)

(10 )

(22.5)

(19.5)

(8.5)

(35)

4×30(3)/4×40(2)/4×50(2)

31 to 60kgf

304 to 588N

Steel

L

120

(19.5)

230

(12 )

-

-

4510932014472

12

398

TTK-300

eShop

120-031-607

Discontinued

Paint/Black

300

201 to 300mm

23

28

230

80

280

130

80

4.6

7

343

35

(23.5)

(10 )

(22.5)

(19.5)

(8.5)

(35)

4×30(3)/4×40(2)/4×50(2)

31 to 60kgf

304 to 588N

Steel

L

120

(19.5)

230

(12 )

-

-

4510932014489

12

398

TTK-300 CG

eShop

120-031-612

-

Champagne Gold

300

201 to 300mm

23

28

230

80

280

130

80

4.6

7

343

35

(23.5)

(10 )

(22.5)

(19.5)

(8.5)

(35)

4×30(3)/4×40(2)/4×50(2)

31 to 60kgf

304 to 588N

Steel

L

120

(19.5)

230

(12 )

-

-

4510932014496

12

398

TT-350

eShop

120-031-618

-

Satin

350

201 to 300mm

25

30

280

85

330

150

85

5.5

8

637

65

(30 )

(11 )

(32 )

(25.5)

(10.5)

(50)

5×30(4)/5×45(2)/5×60(2)

61 to 80kgf

598 to 785N

Stainless Steel (SUS304)

L

135

(24.5)

265

(16.5)

230

(16 )

4510932014502

10

540

TTK-350W

eShop

120-031-603

-

Paint/White

350

201 to 300mm

25

30

280

85

330

150

85

5.5

8

637

65

(30 )

(11 )

(32 )

(25.5)

(10.5)

(50)

5×30(4)/5×45(2)/5×60(2)

61 to 80kgf

598 to 785N

Steel

L

135

(24.5)

265

(16.5)

230

(16 )

4510932014519

10

722

TTK-350

eShop

120-031-608

-

Paint/Black

350

201 to 300mm

25

30

280

85

330

150

85

5.5

8

637

65

(30 )

(11 )

(32 )

(25.5)

(10.5)

(50)

5×30(4)/5×45(2)/5×60(2)

61 to 80kgf

598 to 785N

Steel

L

135

(24.5)

265

(16.5)

230

(16 )

4510932014526

10

722

TTK-350

eShop

120-031-613

Discontinued

Champagne Gold

350

201 to 300mm

25

30

280

85

330

150

85

5.5

8

637

65

(30 )

(11 )

(32 )

(25.5)

(10.5)

(50)

5×30(4)/5×45(2)/5×60(2)

61 to 80kgf

598 to 785N

Steel

L

135

(24.5)

265

(16.5)

230

(16 )

4510932014533

10

722

TT-450

eShop

120-031-619

-

Satin

450

301 to 400mm

30

35

380

90

430

170

90

5.5

8

808.5

82.5

(37 )

(11.5)

(37.5)

(30 )

(11 )

(70)

5×30(4)/5×45(2)/5×60(2)

81 to 100kgf

794 to 981N

Stainless Steel (SUS304)

L

160

(30 )

350

(17 )

310

(17.5)

4510932014540

6

832

TTK-450W

eShop

120-031-604

Discontinued

Paint/White

450

301 to 400mm

30

35

380

90

430

170

90

5.5

8

808.5

82.5

(37 )

(11.5)

(37.5)

(30 )

(11 )

(70)

5×30(4)/5×45(2)/5×60(2)

81 to 100kgf

794 to 981N

Steel

L

160

(30 )

350

(17 )

310

(17.5)

4510932014557

6

982

TTK-450

eShop

120-031-609

Discontinued

Paint/Black

450

301 to 400mm

30

35

380

90

430

170

90

5.5

8

808.5

82.5

(37 )

(11.5)

(37.5)

(30 )

(11 )

(70)

5×30(4)/5×45(2)/5×60(2)

81 to 100kgf

794 to 981N

Steel

L

160

(30 )

350

(17 )

310

(17.5)

4510932014564

6

982

TTK-450

eShop

120-031-614

-

Champagne Gold

450

301 to 400mm

30

35

380

90

430

170

90

5.5

8

808.5

82.5

(37 )

(11.5)

(37.5)

(30 )

(11 )

(70)

5×30(4)/5×45(2)/5×60(2)

81 to 100kgf

794 to 981N

Steel

L

160

(30 )

350

(17 )

310

(17.5)

4510932014571

6

982

Slide to See More


★Discontinued ☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
TT-200
TTK-200
TTK-200
TTK-200
TT-250
TTK-250
TTK-250
TTK-250
TT-300
TTK-300
TTK-300
TTK-300 CG
TT-350
TTK-350W
TTK-350
TTK-350
TT-450
TTK-450W
TTK-450
TTK-450
Item Name 2D 3D RoHS Sales Info Item Code
TT-200 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-615

TTK-200 DXF DWG SAT IGES X_T STEP

-

120-031-600

TTK-200 DXF DWG SAT IGES X_T STEP

-

120-031-605

TTK-200 DXF DWG SAT IGES X_T STEP

-

120-031-610

TT-250 DXF DWG SAT IGES X_T STEP

-

120-031-616

TTK-250 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-601

TTK-250 DXF DWG SAT IGES X_T STEP

-

120-031-606

TTK-250 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-611

TT-300 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-617

TTK-300 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-602

TTK-300 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-607

TTK-300 CG DXF DWG SAT IGES X_T STEP

-

120-031-612

TT-350 DXF DWG SAT IGES X_T STEP

-

120-031-618

TTK-350W DXF DWG SAT IGES X_T STEP

-

120-031-603

TTK-350 DXF DWG SAT IGES X_T STEP

-

120-031-608

TTK-350 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-613

TT-450 DXF DWG SAT IGES X_T STEP

-

120-031-619

TTK-450W DXF DWG SAT IGES X_T STEP

Discontinued

120-031-604

TTK-450 DXF DWG SAT IGES X_T STEP

Discontinued

120-031-609

TTK-450 DXF DWG SAT IGES X_T STEP

-

120-031-614

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Finish/Colour
Load Capacity kgf/piece
Shelf Length (mm)
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More