DISK DAMPERUDD
6 / 6 total results
- Passed 30,000 open/close private cycle test
- Passed 30,000 cycles in a private test.
Designed to be installed at the center axis of rotating flap doors.
Simple design integrates well with frames for a sleek design.
3 different torque amounts to satisfy a wide range of flap doors.
Great solution for food showcases and acrylic displays.
When combined with the UDD-BKT, can be used for upward-opening doors. - Specification
- —Operating temperature: 5°C–35°C
Videos
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
UDD-S-L | 180-022-306 | |||
UDD-S-R | 180-022-307 | |||
UDD-M-L | 180-022-308 | |||
UDD-M-R | 180-022-309 | |||
UDD-H-L | 180-022-310 | |||
UDD-H-R | 180-022-311 |
CAD download
Body
Item Name |
---|
UDD-S-L |
UDD-S-R |
UDD-M-L |
UDD-M-R |
UDD-H-L |
UDD-H-R |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
UDD-S-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-306 |
|
UDD-S-R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-307 |
|
UDD-M-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-308 |
|
UDD-M-R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-309 |
|
UDD-H-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-310 |
|
UDD-H-R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-311 |
Catalogue
Manuals
Instruction Manual_ | 0511_3_udd_e.pdf |
---|
Note
—Spacer or L-shaped bracket may be required depending on the shape of display.
—Customer should provide spacer according to board thickness in the application below.
—Use types (S, M, H) with identical torque on the left and right sides.
—Use indoors.
—Do not use impact screwdriver for mounting.
—Do not use in water splash environment.
—Use 2 pcs in one set.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Torque Moment kgf.cm/pc
-
Max Torque Moment kgf.cm (2pc/set)