- URD8-3
ROTARY DAMPERURD8-3
1 / 1 total results
Filter items
- Passed 100,000 open/close private cycle test
- Soft Motion
- Small rotary for flaps.
Damping in opening and closing direction.
Opening and damping angle: unlimited. - Specification
- —Operating temperature: 0°C~50°C
- Application
- —Switch cover of equipment
—Wire hole cover of table
Related Information
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—Measurement conditions of torque value: ambient temperature 23°C, rotation speed 20rpm.
—For use beyond the operating temperature range above, please contact local representatives.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
Finish/Colour
-
Material
-
RoHS 2
-
-
CAD
-
