LEVEL ADJUSTABLE SHELVING SYSTEMVT-DF
10 / 10 total results
- Slotted shelving system for flexible layout.
Shelves can be installed anywhere in the slot.
Simple and easy installation.
Use with desired panel to match the surrounding design.
Snap-in type catch for easy panel installation.
Panel Size : Thickness - 20 mm
Width - Max. 1820 mm
Height - 105 - 405 mm
*Panel not included
Designed to have space behind panels for electric wiring.
Shelf bracket for wood or glass available. (Shelf board not included)
Level adjustable.
Spec Table
Parts Set
CAD download
Parts Set
Item Name |
---|
VT-DF-A1820 |
VT-DF-E1820 |
VT-DS-X-450 |
VT-DS-X-800 |
VT-DS-G-450 |
VT-DS-G-685 |
VT-DF-C20 |
VT-D-J2000 |
VT-D-K350 |
VT-D-H15 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
VT-DF-A1820 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-206 |
|
VT-DF-E1820 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-208 |
|
VT-DS-X-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-201 |
|
VT-DS-X-800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-202 |
|
VT-DS-G-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-203 |
|
VT-DS-G-685 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-204 |
|
VT-DF-C20 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-209 |
|
VT-D-J2000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-036-349 |
|
VT-D-K350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-036-350 |
|
VT-D-H15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-036-351 |
Catalogue
Manuals
Instruction Manual (English) | off_047-1_vtdf-ae_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Shelf Board Material
-
-
Installation Type
-
-
Load Capacity kgf_1 board
-
-
Load Capacity N_1 board
-
-
Board Depth_mm
-
-
Back Panel Install
-
-
RoHS 2
-
-
CAD
-