LEVEL ADJUSTABLE SHELVING SYSTEMVT-DS
9 / 9 total results
- Heavy load capacity freely adjustable slotted shelving system
Uses the wall to give an open feeling of a hanging display
Adjustment of layout, installation and removal of shelves can be done freely
Shelves are inserted into grooves in the wall
No need to bore grooves into the wall, installation is simple and easy
New feature makes it more difficult to remove shelves once they are set
Both glass and wooden shelves are available (both sold separately) so that
you can produce the type of designs you are looking for.
Shelf Size : Thickness - 20 mm Width - Max. 1820 mm Height - 105 - 405 mm
*Shelf not included
Spec Table
Parts Set
CAD download
Parts Set
Item Name |
---|
VT-DS-A1820 |
VT-DS-E1820 |
VT-DS-X-450 |
VT-DS-X-800 |
VT-DS-G-450 |
VT-DS-G-685 |
VT-D-J2000 |
VT-D-K350 |
VT-D-H15 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
VT-DS-A1820 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-205 |
|
VT-DS-E1820 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-207 |
|
VT-DS-X-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-201 |
|
VT-DS-X-800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-202 |
|
VT-DS-G-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-203 |
|
VT-DS-G-685 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-031-204 |
|
VT-D-J2000 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-036-349 |
|
VT-D-K350 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-036-350 |
|
VT-D-H15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
130-036-351 |
Catalogue
Manuals
off_046-1_vtds-ae.pdf | |
Installation Manual VT-DS-G450 | off_049-1_vtds-g.pdf |
Installation Manual VT-DS-X450 | off_050-1_vtds-x.pdf |
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Shelf Board Material
-
-
Installation Type
-
-
Load Capacity kgf_1 board
-
-
Load Capacity N_1 board
-
-
Board Depth_mm
-
-
Back Panel Install
-
-
RoHS 2
-
-
CAD
-