WL-P1800-B

SECURITY LOCK FOR LAPTOPWL-P1800-B

1 / 1 total results

Filter items
  • SECURITY LOCK FOR LAPTOP
  • Slim Type
  • WL-P1800-B
Stock Limited
Wire lock suitable for security of laptop and TV with D terminal (Optional parts PC20K is needed.).
Slim type for thin laptop.
Wire length: 1,800 mm
250 key changes available.
Applying cam lock.
Key can be removed when locked.
Wire dia. degrees4 mm.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
WL-P1800-B 150-060-063
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Key Changes Main Material EAN Box Carton Weight (g)

WL-P1800-B

eShop

150-060-063

Key Different

51 to 500

Zinc Alloy (ZDC)

4510932019750

10

100

134

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
WL-P1800-B
Item Name 2D 3D RoHS Item Code
WL-P1800-B DXF DWG SAT IGES X_T STEP

150-060-063

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More