XL-CUF

LARGE UTILITY HOOKXL-CUF

2 / 2 total results

Filter items
  • LARGE UTILITY HOOK
  • XL-CUF

Large size hooks that can be used to hold items that previously needed to be placed on the floor.
Surface has an attractive combination of satin and mirror finishes.
XL-CUJ is a smaller hook with the same combination finish.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
XL-CUF110TT 110-020-014
XL-CUF170TT 110-020-015
Image Item Name Purchase Item Code Quotation RoHS Material Finish D H H1 P1 P3 N d1 d2 Load Capacity N Load Capacity kgf Type Installation Type Extra Functions Applicable Installation P2 EAN Box Carton

XL-CUF110TT

110-020-014

Stainless Steel (SUS303)

Mirror and Satin Combination

112

198

91

17

70

2

5.2

10.5

314

32

Standard

Wall

None

Wood

-

4510932013383

5

30

XL-CUF170TT

110-020-015

Stainless Steel (SUS303)

Mirror and Satin Combination

173

300

138.5

20

110

3

6.2

12.5

147

15

Standard

Wall

None

Wood

55

4510932013390

5

20

Slide to See More


CAD download

Body

Item Name
XL-CUF110TT
XL-CUF170TT
Item Name 2D 3D Others RoHS Item Code
XL-CUF110TT DXF DWG SAT IGES X_T STEP 3DPDF

110-020-014

XL-CUF170TT DXF DWG SAT IGES X_T STEP 3DPDF

110-020-015

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
Material
Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More