XL-GC01

LOCK FOR DOUBLE SWINGING GLASS DOORXL-GC01

2 / 2 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

Non-handed. Key hole located on the right side for clean appearance and high security.
Key works as a knob in unlocked position.
24 key changes available.

Related information

Spec Table

Body

Image Item Name Item Code Quotation
XL-GC01-CR-B 150-061-100
XL-GC01-CR-D 150-001-052
Image Item Name Item Code Quotation RoHS Key Type Suitable Glass Thickness Key Changes Key Shape Application Mounting Surface Locked Position Colour Material Total Lock Series Masterkey Function Grade Showcase Product Type Total Design Coordination Type Showcase Door Spec EAN

XL-GC01-CR-B

150-061-100

Key Different

5/6/8

0 to 50

Double-sided

Two Sided Flaps

Glass

Key Removeable

Chrome

Zinc Alloy (ZDC)

XL-GC

None

Good

Lock

Swing/Slide Door XL-GC Series

Lock for Glass Door

Single Side Flaps
Single Side Swing Doors
Sliding Doors
Drawers

4510932064347

XL-GC01-CR-D

150-001-052

Key Alike

5/6/8

0 to 50

Double-sided

Two Sided Flaps

Glass

Key Removeable

Chrome

Zinc Alloy (ZDC)

XL-GC

None

Good

Lock

Swing/Slide Door XL-GC Series

Lock for Glass Door

Single Side Flaps
Single Side Swing Doors
Sliding Doors
Drawers

4510932062558

Slide to See More

CAD download

Body

Item Name
XL-GC01-CR-B
XL-GC01-CR-D
Item Name 2D 3D Others RoHS Item Code
XL-GC01-CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-061-100

XL-GC01-CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-052

Slide to See More

Catalogue

Manuals

Installation Manual 1449_1_xlgc01_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More