- XL-GH02-120
GLASS DOOR GRAVITY HINGEXL-GH02-120
2 / 2 total results
Filter items
- Glass hinge made from stainless steel.
Great solution for shower booths and other areas that come into contact with water.
Successfully passed 300,000 open/close cycles in a private test.
Within a radius of 170°, the hinge will automatically close the door.
Door will stay in place past 170°.
Door rises up to 5 mm at opening angle 90Àö and rises up to a maximum of 10 mm at 170°. - Accessories
- • Hexagon socket countersunk head screw M6⨯14 (SUS)
• Screw M5⨯16 (SUS)
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
XL-GH02-120R | 170-180-850 | eShop |
![]() |
![]() |
XL-GH02-120L | 170-180-851 | eShop |
![]() |
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)

Note
Sold in pairs.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Use in Wet Area
-
-
Installation Type
-
-
Self Close
-
-
Glass Thickness
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
