- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- XL-GH02AF-120
- XL-GH02AF-120
STAINLESS STEEL GRAVITY HINGE FOR GLASS DOORXL-GH02AF-120
2 / 2 total results
Filter items
- Passed 100,000 cycles of in-house testing
- Can even be used for areas such as shower booths where water is used.
Use a glass edge protector suitable for the installation area (sold separately).
This product is the same shape as the XL-GH02F-120 Hinge for Stainless Steel Glass Door but does not automatically close. - Accessories
- Size M5 x 16 cross-recessed sash screws
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
XL-GH02AF-120R | 170-032-186 | eShop |
![]() |
![]() |
XL-GH02AF-120L | 170-032-185 | eShop |
![]() |
Sold in sets (2 pcs).
☆Limited inventory, contact sales associate for details.
CAD download
Catalogue
Note
• Can be used in areas exposed to water such as shower booths.
• Use a glass edge protector suitable for the installation area (sold separately).
• This product is the same shape as the XL-GH02F-120 Hinge for Stainless Steel Glass Doors but does not self-close.
Related products
Category
- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- XL-GH02AF-120
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Use in Wet Area
-
-
Installation Type
-
-
Self Close
-
-
Glass Thickness
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
