XLA-US02B

UNIT SHELF TYPE BXLA-US02B

1 / 1 total results

Filter items
  • UNIT SHELF TYPE B
  • XLA-US02B

Held in place by a rod, giving the impression that it is floating.

Held in place firmly through the vertical frame

Glass shelf ends go past the vertical frame giving a sleek appearance.

Glass is secured by clamps attached to the frame, making it resistant to vibrations

Shelf height can be adjusted freely.

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
XLA-US02B 130-031-021
eShop
Image Item Name Purchase Item Code Quotation RoHS Set Item Name Load Capacity kgf Glass Thickness Glass Width when Thickness is 8 Glass Width when Thickness is 10 Min Glass Depth Max Glass Depth Min Vertical Frame Height Max Vertical Frame Height Installation Type Shelf Board Material Load Capacity kgf/1 board Load Capacity N/1 board Board Depth (mm) Frame Height Back Panel Install EAN

XLA-US02B

eShop

130-031-021

XLA-US02B

30kgf/1 board

8 or 10

1200

1500

400

450

2000

2500

Prop Type

Glass

21 to 30

206 to 294

301 to 400
401 to 450

Max 2500

Yes

4510932054805

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
XLA-US02-S006 130-031-023
eShop
XL-US02-S011-P 130-018-058
XL-US01-F20 130-186-001
eShop
XL-US01-B20 130-186-002
eShop
Image Item Name Purchase Item Code Quotation RoHS Item Details Material Finish Quantity Required for Installation Suitable Glass Thickness EAN

XLA-US02-S006

eShop

130-031-023

Vertical Frame (Single Groove)

Aluminium Alloy/Zinc Alloy (ZDC)

Anodized / Grey

1

-

4510932054829

XL-US02-S011-P

130-018-058

Type B Wire Kit

Aluminium Alloy/Steel

Matte Chrome

-

-

4510932054133

XL-US01-F20

eShop

130-186-001

Shelf Clamp for Wire Shaft

Zinc Alloy (ZDC)

Dull Chrome

-

8
10

4510932055994

XL-US01-B20

eShop

130-186-002

Shelf Clamp for Main Frame

Zinc Alloy (ZDC)

Dull Chrome

-

8
10

4510932056007

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
XL-US02-S010 130-180-819
eShop
XL-US02-S008 130-188-732
eShop
XL-US02-S009 130-180-591
eShop
4860ZN1 120-180-042
4860ZN5 120-180-043
4866ZN1 120-180-044
4866ZN5 120-180-045
XL-US02-S013 130-031-035
eShop
XL-US01-W900L-B 130-030-287
eShop
XL-US01-W900L-W 130-030-285
eShop
AF-25-P01-25 270-940-959
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Item Details Material Finish Quantity Required for Installation Suitable Glass Thickness Optional Items Glass Thickness Search (8) Glass Thickness Search (10) Glass Thickness Search (12) Installation Shape Part Name Quantity Length EAN

XL-US02-S010

eShop

130-180-819

-

Wall Mounting Plate (For Type B)

Aluminium Alloy

Matte Chrome

-

-

-

-

-

-

-

-

-

-

4510932055987

XL-US02-S008

eShop

130-188-732

-

Wall Mounting Bracket

Stainless Steel (SCS13)/Steel

Grey

1

-

-

-

-

-

-

-

-

-

4510932056014

XL-US02-S009

eShop

130-180-591

-

Wall Mounting Bracket

Aluminium Alloy

Matte Chrome

1

-

-

-

-

-

-

-

-

-

4510932055970

4860ZN1

120-180-042

-

Back Panel Clamp

Zinc Alloy (ZDC)

Matte Chrome (ZN1)

-

8/10/12mm

-

8

10

12

No Processing Required

-

-

-

4510932039444

4860ZN5

120-180-043

-

Back Panel Clamp

Zinc Alloy (ZDC)

Chrome (ZN5)

-

8/10/12mm

-

8

10

12

No Processing Required

-

-

-

4510932039451

4866ZN1

120-180-044

-

Back Panel Clamp

Zinc Alloy (ZDC)

Matte Chrome (ZN1)

-

8/10/12mm

-

8

10

12

No Processing Required

-

-

-

4510932039468

4866ZN5

120-180-045

-

Back Panel Clamp

Zinc Alloy (ZDC)

Chrome (ZN5)

-

8/10/12mm

-

8

10

12

No Processing Required

-

-

-

4510932039475

XL-US02-S013

eShop

130-031-035

-

Back Panel Light for Vertical Frame

Steel

Nickel

-

-

Installation Screw (Stainless Steel)

-

-

-

-

-

-

-

4510932054904

XL-US01-W900L-B

eShop

130-030-287

Shelf Support with Blue LED (For Main Frame 1 pc / shelf)

Aluminium Alloy

Matte Chrome

-

-

Adapter (1pc)/Connection Cord 2950mm (1pc)

-

-

-

-

-

-

-

4510932054188

XL-US01-W900L-W

eShop

130-030-285

Shelf Support with White LED (For Main Frame 1 pc /shelf)

Aluminium Alloy

Matte Chrome

-

-

Adapter (1pc)/Connection Cord 2950mm (1pc)

-

-

-

-

-

-

-

4510932054171

AF-25-P01-25

eShop

270-940-959

-

-

Elastomer (TPE)

Light Grey

-

-

-

-

-

-

-

Cover

1 pc

2500

4510932137751

Slide to See More


CAD download

Parts Set

Item Name
XLA-US02B
Item Name 2D 3D Others RoHS Item Code
XLA-US02B DXF DWG SAT IGES X_T STEP 3DPDF

130-031-021

Slide to See More

Selling Individually

Item Name
XLA-US02-S006
XL-US02-S011-P
XL-US01-F20
XL-US01-B20
Item Name 2D 3D RoHS Item Code
XLA-US02-S006 DXF DWG SAT IGES X_T STEP

130-031-023

XL-US02-S011-P DXF DWG SAT IGES X_T STEP

130-018-058

XL-US01-F20 DXF DWG SAT IGES X_T STEP

130-186-001

XL-US01-B20 DXF DWG SAT IGES X_T STEP

130-186-002

Slide to See More

Selling Individually

Item Name
XL-US02-S010
XL-US02-S008
XL-US02-S009
4860ZN1
4860ZN5
4866ZN1
4866ZN5
XL-US02-S013
XL-US01-W900L-B
XL-US01-W900L-W
AF-25-P01-25
Item Name 2D 3D Others RoHS Item Code
XL-US02-S010 DXF DWG SAT IGES X_T STEP 3DPDF

130-180-819

XL-US02-S008 DXF DWG SAT IGES X_T STEP 3DPDF

130-188-732

XL-US02-S009 DXF DWG SAT IGES X_T STEP 3DPDF

130-180-591

4860ZN1 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-042

4860ZN5 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-043

4866ZN1 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-044

4866ZN5 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-045

XL-US02-S013 DXF DWG SAT IGES X_T STEP 3DPDF

130-031-035

XL-US01-W900L-B DXF DWG SAT IGES X_T STEP 3DPDF

130-030-287

XL-US01-W900L-W DXF DWG SAT IGES X_T STEP 3DPDF

130-030-285

AF-25-P01-25 DXF DWG SAT IGES X_T STEP 3DPDF

270-940-959

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0190_3_xlaus02b_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More