YK-W100

STAINLESS STEEL RECESSED PULLYK-W100

1 / 1 total results

Filter items
  • STAINLESS STEEL RECESSED PULL
  • YK-W100

Spec Table

Body

Image Item Name Item Code Purchase Quotation
YK-W100 100-010-391
Image Item Name Purchase Item Code Quotation RoHS Type Installation Type (Arch) Applicable Mounting Grabbable Pitch P Length L Height H Installation Depth T Main Material Main Finish Grip Thickness D Colour (For Search) Body Type EAN Box Carton Weight (g)

YK-W100

100-010-391

Pull

Recessed

Wood

Yes

80

100

3.3

14.7

Stainless Steel (SCS304)

Satin

10

Grey/Silver

Recessed Pull

4510932009812

20

160

45

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
YK-W100
Item Name 2D 3D Others RoHS Item Code
YK-W100 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-391

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Applicable Mounting
Finish
Material
Pitch P (mm)
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grabbable
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More