- ZL-1502
STAINLESS STEEL DOOR HANDLEZL-1502
9 / 9 total results
- STAINLESS STEEL DOOR HANDLE
- ZL-1502
- Zwei L Series



Stock Limited
- Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
Can be installed on both sides of glass, metal or wooden doors. Can also be installed on a single side of glass, wood or metal doors. Please refer to the door handle sets table.
The ZL-1502 is generally installed with the circle bracket but can also be installed without it.
Dual side handle sets use ZL-1502-WR and are attached by ZL-1502-OS (for the outside) and ZL-1502-IS (for the inside)
Videos
Related Information
Spec Table
Body
☆Limited inventory, contact sales associate for details.
CAD download
Body
Item Name |
---|
ZL-1502-OS-192 |
ZL-1502-IS-192 |
ZL-1502-WR-192 |
ZL-1502-OS-320 |
ZL-1502-IS-320 |
ZL-1502-WR-320 |
ZL-1502-OS-640 |
ZL-1502-IS-640 |
ZL-1502-WR-640 |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
ZL-1502-OS-192 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-177-034 |
ZL-1502-IS-192 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-177-038 |
ZL-1502-WR-192 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-170-296 |
ZL-1502-OS-320 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-177-035 |
ZL-1502-IS-320 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-177-039 |
ZL-1502-WR-320 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-170-297 |
ZL-1502-OS-640 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-177-036 |
ZL-1502-IS-640 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-177-040 |
ZL-1502-WR-640 | DXF | DWG | SAT | IGES | X_T | STEP |
|
100-170-298 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Pitch
-
- -
-
Length L (mm)
-
- -
-
Grip Thickness D (mm)
-
- -
-
Height H (mm)
-
- -
-
Applicable Mounting
-
-
Finish
-
-
Colour
-
-
Min Door Thickness (mm)
-
- -
-
Max Door Thickness (mm)
-
- -
-
Brand
-
-
Suitable Door Thickness (mm)
-
- -
-
Suitable Glass Thickness (mm)
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-
