ZL-1702

GLASS DOOR HINGEZL-1702

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
Used as a pair.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-1702 170-183-400
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Max Door Width Max Door Height Glass Thickness Load CapacityN/2 pcs Load Capacity kgf/2 pcs Application Shape Indicator Self Close EAN

ZL-1702

eShop

170-183-400

Stainless Steel (SUS316)

Zwei L

900

2500

8/10

490

50

Furniture

Lift-off Hinge

No

No

4510932075183

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
ZL-1702
Item Name 2D 3D RoHS Item Code
ZL-1702 DXF DWG SAT IGES X_T STEP

170-183-400

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1400_1_zl1702_e.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Zwei L concept movie

×
×
Filter
Filter items
Search Clear All ×
Load Capacity kgf (set/2pcs)
Load Capacity kgf/3pcs
Max Door Width (mm)
  • -
Max Door Height (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More