ZL-1703

GLASS DOOR HINGEZL-1703

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
Recommended for use in shower booths.
Used as a pair.
Accessories
• Spacer ⨯ 6 pcs (Use 6 pcs for 8 mm/4 pcs for 10 mm/2 pcs for 12 mm.)

• Round head wood screw 6.2⨯56 (SUS) 4 pcs

• Plug MG-10⨯50P 4 pcs

• Allen key 4 1 pc

• Allen key 2.5 1 pc

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ZL-1703 170-080-081
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Max Door Width Max Door Height Glass Thickness Load Capacity N/2pcs Load Capacity kgf/2pcs Application Shape Opens/Closes 90° Forward and Backwards Self Close Use in Wet Area Installation Type EAN

ZL-1703

eShop

170-080-081

Stainless Steel (SUS316)

Zwei L

1000

2500

8/10/12

637

65

Interior Door

Normal

Yes

Yes

Yes

Wall Mount

4510932070034

Slide to See More


CAD download

Body

Item Name
ZL-1703
Item Name 2D 3D RoHS Item Code
ZL-1703 DXF DWG SAT IGES X_T STEP

170-080-081

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf (set/2pcs)
Load Capacity kgf/3pcs
Max Door Width (mm)
  • -
Max Door Height (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More